Schaeffler Product catalogue - medias
(0)

NA2208-2RSR


Yoke type track rollers

without axial guidance, lip seals on both sides

  
Send to shopping basket
Radial loadSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 40  mm   
D 80  mm   
B 23  mm   
C 22,7  mm   
D1 min 57  mm   
F 48  mm  Raceway diameter of inner ring
R 500  mm  Crowning radius
r1 min 0,6  mm   
rmin 1,1  mm   
m 628  g  Mass
Cr w 26000  N  Effective dynamic load rating as track roller (radial)
C0r w 41000  N  Effective static load rating as track roller (radial)
Cur w 5300  N  Fatigue limit load
nD G 850  1/min  Speed (with continuous operation and grease lubrication)
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information