Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

M5025


Guideways

M guideways with angled cylindrical roller flat cage; corrosion-resistant design possible

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesGrease lubricationOil lubrication
 
h2 28  mm   
A3 25  mm  Tolerance: 0/-0,2
Lmax 1300  mm  Guideways longer than the stated maximum length are available in several sections. For multi-piece guideways, state total length when ordering.
37)   Holes for wipers, end piece
38)   Hole type 15
39)   Hole type 10
4)   Marking
40)   Hole type 03
a1 18,2  mm   
amin 1,3 x 45°   
C4 80  mm  MV3015; for L=100 mm to 109 mm, C4=35 mm
(3 holes).
Other sizes: for L < C4 + C5 min + C6 min,
C4 = 50 mm.
C5 min 20  mm  C5 and C6 are dependent on the guideway length and are identical at both ends of the guideway.
C5 and C6 = (L - total C4) / 2 ;
values must not be less than C5 min and C6 min.
C6 min 20  mm  C5 and C6 are dependent on the guideway length and are identical at both ends of the guideway.
C5 and C6 = (L - total C4) / 2 ;
values must not be less than C5 min and C6 min.
h1 10  mm   
K1 M6  for screws to DIN 912- 8.8
K3 M6   
tmin 15  mm   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information