Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

MVZ5025


Guideways

guideways with positive control cage; corrosion-resistant design possible

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesGrease lubricationOil lubrication
 
H 50  mm  Tolerance: 0/-0,2
A 25  mm   
Lmax 1300  mm   
37)   Holes for wipers, end piece
38)   Hole type 15
39)   Hole type 10
4)   Marking
40)   Hole type 03
A3 25  mm   
a1 18,2  mm   
amin 1,3 x 45°   
C4 80  mm   
C5 min 20  mm   
C6 min 20  mm   
h1 10  mm   
h2 28  mm   
h3 17  mm   
K1 M6   
K3 M6   
tmin 15  mm   
    Design with sealing strips
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information