Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

MTKUSE25-200-A-ZS/10..-N


Telescopic actuators with six-row linear recirculating bearing and guideway assembly, monorail guidance system and toothed rack drive

Basic design

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesGrease lubrication
 
B1 125  mm   
H 175  mm   
L 200  mm   
    Length calculation:
L2 = (total stroke/3) + 420
L29 = (total stroke/6) + 44
L30 = (total stroke/3)
L tot = L2 + 8
total stroke (GH) = effective stroke + 2 x S (mm)

ATTENTION: The allowance S designates a safety range suitable for the particular application.

Observe:

- The maximum possible support rail length L2max of the actuator.

- The minimum required support rail length L2min of the actuator.
B2 170  mm   
B27 15  mm   
B28 89,5  mm   
b25 160  mm  Hole diameter closed off using plugs.
b27 100  mm   
b28 146,5  mm   
D85 14  mm  with integral clamping set for the motor shaft
D86 80  mm   
D87 100  mm   
D88 115  mm   
d25 25  mm   
G87 M6   
H2 150  mm   
H28 210,5  mm   
H29 51  mm   
H30 85  mm   
H74 90  mm   
h13 25  mm   
h14 75  mm   
h15 110  mm   
h25 70  mm   
h27 17,5  mm   
h28 24,5  mm   
h29 41  mm   
h30 67,5  mm   
h85 67,5  mm   
I89 10  mm   
jB43 80  mm   
jB8 60  mm   
L2 max 1000  mm   
L2 min 200  mm   
Nh min 100  mm   
Nh mx 2500  mm   
S 40  mm   
T86 4,4  mm   
t87 12  mm   
mWpg 4,7  kg   
mLAW 5,9  kg   
m2 0,0194  kg/mm   
m29 0,008  kg/mm   
m30 0,0123  kg/mm   
    Total mass calculation:

mmov = (L2 - 80) * m29 + L2 + m30 + mLaw

mtot = L2 * m2 + mWpg + mmov


- Insert given masses.
vmax 2  m/s   
amax 10  m/s^2   
  0,5  mm  Repeat accuracy: +/-
  (0)-(+80)  °C  Operating temperature
  MOT-SMH82  Combination with motor size
C 35300  N  Load direction I: compressive load
C0 93700  N  Load direction I: compressive load
C 28900  N  Load direction II: tensile load
C0 59800  N  Load direction II: tensile load
C 24700  N  Load direction III: lateral load
C0 64000  N  Load direction III: lateral load
  2 x KWSE25-HL  Carriage
  39,58  mm  Feed per revolution

(relative to gearbox input)
MA max 3  Nm  Maximum drive moment

(relative to gearbox input)
  Modul 2  Toothed rack
  0,45  kg * cm^2  Mass moment of inertia of gear
  0,516  kg * cm^2  Mass moment of inertia of angled gearbox
  4,5  Nm  Tightening torque of clamping screw

(Angled gearbox with clamping set)
i 10  Ratio of angled gearbox
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information