Schaeffler Product catalogue - medias
(0)

MS30/850


Retaining brackets

main dimensions to DIN 5406

  
Send to shopping basket
 
bs 60  mm   
e 44  mm   
h 21  mm   
  M20x40  Designation, hexagon head cap screw
  430  Nm  Tightening torque
bw 62  mm  Shaft slot
ds 22  mm   
m 0,426  kg  Mass
s 7  mm   
t 15  mm  Shaft slot
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information