Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

MLF52-500-EE-ZR


Actuators with external track roller guidance system and toothed belt drive

Basic carriage, one driven carriage

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesGrease lubrication
 
B1 155  mm   
H 125  mm   
L 500  mm   
    Length calculation:
L2 = total stroke + L + 2 * L6
L tot = L2 + 2 * L4
Total stroke (GH) = effective stroke + 2 x S (mm)

ATTENTION: The allowance S designates a safety range suitable for the particular application.

Observe:

- The maximum possible support rail length L2max of the actuator.
Larger total length possible using multi-piece support rails.
1)   Drive fit lubrication nipple
2)   Filling openings in support rail.
3)   Switching tag connectors on carriage.
B2 112  mm   
B4 111  mm   
B72 2  mm   
D86 95  mm  Tolerance: G7
D87 115  mm   
d85 20  mm  Tolerance: h7
d86 76  mm   
G43 M10   
G87 M8   
H1 55  mm   
H2 98,6  mm   
H4 118,3  mm   
H7 65,4  mm   
h13 25  mm   
h14 50  mm   
h85 60,6  mm  Tolerance: +/-0,5
JB43 115  mm  Tolerance: +/-0,1
JL43 180  mm   
JL44 420  mm   
jB8 80  mm   
L2 max 8000  mm   
L4 115,5  mm   
L6 6  mm   
L88 31  mm   
NB85 6  mm  Tolerance: P9
NL85 25  mm   
NT85 3,5  mm   
Rx 360  mm   
Ry 35,3  mm   
Rz 95  mm   
S 85  mm   
T86 4  mm  Tolerance: +0,5/0
t43 max 24  mm   
t87 max 15  mm   
mLAW 7,47  kg   
mBOL (Ltot - 231) * 0,0120 + 7,91  kg   
    Total mass calculation:

mtot = mLAW+mBOL+m1+m2+m3

- Insert given masses.

- Unavailable masses = 0.
vmax 8  m/s   
amax 40  m/s^2   
  0,1  mm  Repeat accuracy: +/-
  (0)-(+80)  °C  Operating temperature
C 20000  N  Load direction I: compressive load
C0 10000  N  Load direction I: compressive load
C 20000  N  Load direction II: tensile load
C0 10000  N  Load direction II: tensile load
C 32400  N  Load direction III: lateral load
C0 18200  N  Load direction III: lateral load
M0x per 215  Nm  Max. permissible static moment rating per carriage

The values are individual loads and are valid when the underside of the actuator is fully supported.
If there are several carriages per actuator or combined loads are present, these must be reduced.
M0y per 3100  Nm  Max. permissible static moment rating per carriage

The values are individual loads and are valid when the underside of the actuator is fully supported.
If there are several carriages per actuator or combined loads are present, these must be reduced.
M0z per 1650  Nm  Max. permissible static moment rating per carriage

The values are individual loads and are valid when the underside of the actuator is fully supported.
If there are several carriages per actuator or combined loads are present, these must be reduced.
  4 x LFR5302-10-2Z  Track rollers
ly 386  cm^4  Geometrical moments of inertia of support rail
lz 301  cm^4  Geometrical moments of inertia of support rail
  270  mm  Feed (mm/revolution)
  73,5  Nm  Maximum drive torque:
Maximum permissible load on drive shaft
  32AT10  Toothed belt
  0,2  kg/m  Mass of toothed belt
  1750  N  Permissible toothed belt operating force
  12,6  kg * cm^2  Mass moment of inertia of gears and gearbox
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information