Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

MKUVE25-250-ZR


Actuators with four-row linear recirculating ball bearing and guideway assembly, monorail guidance system and toothed belt drive

Basic carriage, one driven carriage

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesGrease lubrication
 
B2 112  mm   
H 125  mm   
L 250  mm   
    Length calculation:
L2 = total stroke + L1 + 2 * L6
L tot = L2 + 2 * L4
Total stroke (GH) = effective stroke + 2 x S (mm)

ATTENTION: The allowance S designates a safety range suitable for the particular application.

Observe:

- The maximum possible support rail length L2max of the actuator.
Larger total length possible using multi-piece support rails.
1)   2 lubrication nipples to DIN 3405-A M6.
2)   Filling openings in support rail.
3)   Switching tag connectors on carriage.
B1 110  mm   
B4 111  mm   
B72 2  mm   
D86 95  mm  Tolerance: G7
D87 115  mm   
d85 20  mm  Tolerance: h7
d86 76  mm   
G43 M10   
G87 M8   
H1 21  mm   
H2 102  mm   
H4 115,7  mm   
h13 25  mm   
h14 75  mm   
h85 58  mm   
JB43 80  mm  Tolerance: +/-0,1
JL43 180  mm   
JL44 0  mm   
JL45 0  mm   
jB8 80  mm   
L1 263  mm   
L2 max 8000  mm   
L4 115,5  mm   
L6 6  mm   
L88 13  mm   
l41 0  mm  Utilisation of the T-slots is restricted by the holes.
l42 0  mm  Utilisation of the T-slots is restricted by the holes.
NB85 6  mm  Tolerance: P9
NL85 25  mm   
NT85 3,5  mm   
Rx 110  mm   
Ry 71,8  mm   
S 85  mm   
S41 0  mm  Utilisation of the T-slots is restricted by the holes.
T86 4  mm  Tolerance: +0,5/0
t43 max 20  mm   
t87 max 15  mm   
mLAW 4,31  kg   
mBOL (Ltot - 231) * 0,017 + 7,94  kg   
    Total mass calculation:

mtot = mLAW+mBOL+m1+m2+m3

- Insert given masses.

- Unavailable masses = 0.
vmax 5  m/s   
amax 30  m/s^2   
  0,1  mm  Repeat accuracy: +/-
  (0)-(+80)  °C  Operating temperature
C 29000  N  Load direction I: compressive load
C0 74000  N  Load direction I: compressive load
C 29000  N  Load direction II: tensile load
C0 74000  N  Load direction II: tensile load
C 29000  N  Load direction III: lateral load
C0 74000  N  Load direction III: lateral load
M0x per 1020  Nm  Max. permissible static moment rating per carriage

The values are individual loads and are valid when the underside of the actuator is fully supported.
If there are several carriages per actuator or combined loads are present, these must be reduced.
M0y per 2575  Nm  Max. permissible static moment rating per carriage

The values are individual loads and are valid when the underside of the actuator is fully supported.
If there are several carriages per actuator or combined loads are present, these must be reduced.
M0z per 2575  Nm  Max. permissible static moment rating per carriage

The values are individual loads and are valid when the underside of the actuator is fully supported.
If there are several carriages per actuator or combined loads are present, these must be reduced.
  2 x KWVE25-B  Carriage
ly 712  cm^4  Geometrical moments of inertia of support rail
lz 506  cm^4  Geometrical moments of inertia of support rail
  250  mm  Feed (mm/revolution)
  75  Nm  Maximum drive torque:
Maximum permissible load on drive shaft
  50AT10  Toothed belt
  0,315  kg/m  Mass of toothed belt
  1880  N  Permissible toothed belt operating force
  14,7  kg * cm^2  Mass moment of inertia of gears
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information