Schaeffler Product catalogue - medias
(0)

MBL24


Tab washers

main dimensions to DIN 5406

  
Send to shopping basket
Axial load in one directionAxial load in two directions
 
d 120  mm   
Ds 151  mm   
s 2  mm   
Da 135  mm   
E 14  mm  The dimension E can be used as a minimum dimension for the slot width in shafts.
F 115  mm   
K 12  mm   
m 7,7  kg  Mass, 100 pieces
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information