15:56:45 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d1 | 115 mm | Bore diameter |
d2 | 159 mm | Outside diameter |
s | 2 mm | Thickness |
≈m | 106 g | text.product.weight |
Mounting dimensions
d3 | 137 mm | Plant diameter outside |
b2 | 12 mm | Distance lug |
M | 110.5 mm | Distance lug |
b1 | 12 mm | Width lock washer tab |
Additional information
100 | Counted quantity |
productDetailPage.downloads.title


productDetailsPage.tabs.downloads.filterBox.categories.option.all
productDetailsPage.tabs.downloads.filterBox.languages.option.all

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
recentlyViewProducts.title

feature.recentlyViewedProducts.loadingSection