21:58:20 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d1 | 75 mm | Bore diameter |
d2 | 104 mm | Outside diameter |
s | 1.5 mm | Thickness |
≈m | 35 g | Weight |
Mounting dimensions
d3 | 90 mm | Plant diameter outside |
b2 | 8 mm | Distance lug |
M | 71.5 mm | Distance lug |
b1 | 8 mm | Width lock washer tab |
Additional information
100 | Counted quantity |
Downloads:


Recently viewed products

Wait to see recently viewed products