Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

LTS40-230-0


Linear tables with open shaft guidance system, without drive

without bellows

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesGrease lubrication
 
B1 230  mm   
H 95  mm   
L 230  mm   
    Length calculation:
L tot = total stroke + L + 2 * L21
Total stroke (GH) = effective stroke + 2 x S (mm)

ATTENTION: The allowance S designates a safety range suitable for the particular application.

Observe:

- The maximum possible support rail length L tot of the actuator.
1)   Lubrication nipple NIP.
D7 40  mm  Tolerance for diameter: h7
D8 9  mm   
G43 M16   
H1 77  mm   
H12 17  mm   
H2 50  mm   
H3 86  mm  Only valid for standard bellows.
H7 8  mm   
h1 45  mm   
JB43 202  mm   
JL43 202  mm   
jB8 55  mm   
jL8 200  mm  Location of support rails:
As standard, the support rails are supplied with a symmetrical hole pattern.
With a symmetrical hole pattern, aL = aR.

Calculation of hole pattern:

The number of hole pitches is the whole number equivalent to:

n = (Ltot - 2 * aRmin) / jL8

The spacing aL between the end of the support rail and the nearest hole centre point is calculated from:

aR, aL = 0,5 * ( Ltot - n * jL8)
K43 M12   
L20 4,4  mm   
L21 4  mm   
Ltot 6000  mm   
Rx 134  mm   
Rz 122  mm   
S 0  mm   
S8 15  mm   
T8 7,5  mm   
t43 34  mm   
mLAW 9,1  kg   
mBOL Ltot * 0,0248 + 0,42  kg   
    Total mass calculation:

mtot = mLAW+mBOL+m1+m2+m3

- Insert given masses.

- Unavailable masses = 0.
vmax 5  m/s   
amax 20  m/s^2   
  (0)-(+80)  °C  Operating temperature
  KBO40-PP-AS  Linear ball bearings
C 16100  N  Load direction I: Compressive load

Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 18400  N  Load direction I: Compressive load

Design of linear ball bearing guidance systems: see Catalogue WF1.
C 9760  N  Load direction II: Tensile load

Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 12500  N  Load direction II: Tensile load

Design of linear ball bearing guidance systems: see Catalogue WF1.
C 14910  N  Load direction III: Lateral load

Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 16800  N  Load direction III: Lateral load

Design of linear ball bearing guidance systems: see Catalogue WF1.
M0x per 670  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
M0y per 960  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
M0z per 730  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information