Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

LTS25-160-1605-MM-0


Linear tables with open shaft guidance system and ball screw drive

without bellows, with double nut

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesGrease lubrication
 
B1 160  mm   
H 66  mm   
L 160  mm   
    Length calculation:
L tot = total stroke + L + L4 + L5
Total stroke (GH) = effective stroke + 2 x S (mm)

ATTENTION: The allowance S designates a safety range suitable for the particular application.

Observe:

- The maximum possible support rail length L tot of the actuator.
1)   Lubrication nipple NIP.
b87 64  mm  Tolerance: +0,2/-0,2
D7 25  mm  Tolerance for diameter: h7
D8 6,6  mm   
d74 0  mm   
d85 9  mm  Tolerance for diameter: h7

Thread witness marks may be present on the pin.
d86 52  mm  Tolerance for diameter = h7
G4 M12   
G43 M10   
G5 M12   
G87 M6   
H1 51  mm   
H12 14  mm   
H5 52  mm   
H7 6  mm   
h1 30  mm   
h5 26  mm   
h85 36  mm   
h87 38  mm  Tolerance: +0,2/-0,2
JB43 140  mm   
JL43 140  mm   
jB4 132  mm   
jB8 42  mm   
jL4 12,5  mm   
jL8 120  mm  Location of support rails:
As standard, the support rails are supplied with a symmetrical hole pattern.
With a symmetrical hole pattern, aL = aR.

Calculation of hole pattern:

The number of hole pitches is the whole number equivalent to:

n = (Ltot - L4 - L5 - 2 * aRmin) / jL8

The spacing aL between the end of the support rail and the nearest hole centre point is calculated from:

aR, aL = ( Ltot - L4 - L5 - n * jL8)
K43 M8   
L4 33  mm   
L5 25  mm   
L74 0  mm   
L85 18  mm   
L86 7  mm   
L88 34,5  mm   
Ltot 5850  mm   
Rx 88,6  mm   
Rz 88  mm   
S 5  mm   
S8 11  mm   
T8 6,1  mm   
t43 22  mm   
t87 15  mm   
mLAW 2,9  kg   
mBOL Ltot * 0,0119 + 1,54  kg   
    Total mass calculation:

mtot = mLAW+mBOL+m1+m2+m3

- Insert given masses.

- Unavailable masses = 0.
vmax 0,25  m/s   
  0,025  mm  Repeat accuracy: +/-
amax 20  m/s^2   
  (0)-(+80)  °C  Operating temperature
d0 16  mm  Spindle diameter
P 5  mm  Spindle pitch
  0,313  kg * cm^2  Mass moment of inertia of threaded spindle.
Ca 9300  N  Basic dynamic load rating of spindle nut

Basic load ratings according to DIN 69051. Due to the modified calculation algorithms in DIN 69051, the basic load ratings Ca and C0 may differ in comparison with older data.
C0 13100  N  Basic static load rating of spindle nut

Basic load ratings according to DIN 69051. Due to the modified calculation algorithms in DIN 69051, the basic load ratings Ca and C0 may differ in comparison with older data.
  ZKLN1034-2RS-PE  Rolling bearings
Ca 13400  N  Basic axial dynamic load rating of spindle bearing arrangement
C0a 18800  N  Basic axial static load rating of spindle bearing arrangement
  6  Nm  Max. drive torque on drive stud
  KBO25-PP-AS  Linear ball bearings
C 7520  N  Load direction I: Compressive load

Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 9200  N  Load direction I: Compressive load

Design of linear ball bearing guidance systems: see Catalogue WF1.
C 4550  N  Load direction II: Tensile load

Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 6000  N  Load direction II: Tensile load

Design of linear ball bearing guidance systems: see Catalogue WF1.
C 6930  N  Load direction III: Lateral load

Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 8200  N  Load direction III: Lateral load

Design of linear ball bearing guidance systems: see Catalogue WF1.
M0x per 240  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
M0y per 312  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
M0z per 240  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information