Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

LTS50-280-2505-M-1


Linear tables with open shaft guidance system and ball screw drive

with bellows, with single nut

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesGrease lubrication
 
B1 280  mm   
H 115  mm   
L 280  mm   
    Length calculation:
L tot = total stroke * FBL + L + L4 + L5 + BB
Total stroke (GH) = effective stroke + 2 x S (mm)

ATTENTION: The allowance S designates a safety range suitable for the particular application.

Observe:

- The maximum possible support rail length L tot of the actuator.
1)   Lubrication nipple NIP.
BB 22  mm   
b87 62  mm  Tolerance: +0,2/-0,2
D7 50  mm  Tolerance for diameter: h7
D8 11  mm   
d74 0  mm   
d85 16  mm  Tolerance for diameter: h7

Thread witness marks may be present on the pin.
d86 66  mm  Tolerance for diameter = h7
FBL 1,22   
G4 M16   
G43 M16   
G5 M16   
G87 M8   
H1 93  mm   
H12 21  mm   
H5 88  mm   
H7 9  mm   
h1 55  mm   
h5 44  mm   
h85 60  mm   
h87 62  mm  Tolerance: +0,2/-0,2
JB43 250  mm   
JL43 250  mm   
jB4 240  mm   
jB8 63  mm   
jL4 15  mm   
jL8 200  mm  Location of support rails:
As standard, the support rails are supplied with a symmetrical hole pattern.
With a symmetrical hole pattern, aL = aR.

Calculation of hole pattern:

The number of hole pitches is the whole number equivalent to:

n = (Ltot - L4 - L5 - 2 * aRmin) / jL8

The spacing aL between the end of the support rail and the nearest hole centre point is calculated from:

aR, aL = ( Ltot - L4 - L5 - n * jL8)
K43 M12   
L4 39  mm   
L5 30  mm   
L74 0  mm   
L85 23  mm   
L86 9,4  mm   
L88 46  mm   
Ltot 5850  mm   
Rx 163  mm   
Rz 152  mm   
S 5  mm   
S8 17  mm   
T8 9,5  mm   
t43 34  mm   
t87 18  mm   
mLAW 15,8  kg   
mBOL Ltot * 0,0411 + 4,94  kg   
    Total mass calculation:

mtot = mLAW+mBOL+m1+m2+m3

- Insert given masses.

- Unavailable masses = 0.
vmax 0,25  m/s   
amax 20  m/s^2   
  0,05  mm  Repeat accuracy: +/-
  (0)-(+80)  °C  Operating temperature
d0 25  mm  Spindle diameter
P 5  mm  Spindle pitch
  2,25  kg * cm^2  Mass moment of inertia of threaded spindle.
Ca 12300  N  Basic dynamic load rating of spindle nut

Basic load ratings according to DIN 69051. Due to the modified calculation algorithms in DIN 69051, the basic load ratings Ca and C0 may differ in comparison with older data.
C0 22500  N  Basic static load rating of spindle nut

Basic load ratings according to DIN 69051. Due to the modified calculation algorithms in DIN 69051, the basic load ratings Ca and C0 may differ in comparison with older data.
  ZKLN1747-2RS-PE  Rolling bearings
Ca 18800  N  Basic axial dynamic load rating of spindle bearing arrangement
C0a 31000  N  Basic axial static load rating of spindle bearing arrangement
  12  Nm  Max. drive torque on drive stud
  KBO50-PP-AS  Linear ball bearings
C 23480  N  Load direction I: Compressive load

Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 26400  N  Load direction I: Compressive load

Design of linear ball bearing guidance systems: see Catalogue WF1.
C 14200  N  Load direction II: Tensile load

Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 16800  N  Load direction II: Tensile load

Design of linear ball bearing guidance systems: see Catalogue WF1.
C 30320  N  Load direction III: Lateral load

Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 22600  N  Load direction III: Lateral load

Design of linear ball bearing guidance systems: see Catalogue WF1.
M0x per 1180  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
M0y per 1580  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
M0z per 1250  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information