Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

LTS40-230-3210-M-0


Linear tables with open shaft guidance system and ball screw drive

without bellows, with single nut

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesGrease lubrication
 
B1 230  mm   
H 95  mm   
L 230  mm   
    Length calculation:
L tot = total stroke + L + L4 + L5
Total stroke (GH) = effective stroke + 2 x S (mm)

ATTENTION: The allowance S designates a safety range suitable for the particular application.

Observe:

- The maximum possible support rail length L tot of the actuator.
1)   Lubrication nipple NIP.
b87 68  mm  Tolerance: +0,2/-0,2
D7 40  mm  Tolerance for diameter: h7
D8 9  mm   
d74 0  mm   
d85 16  mm  Tolerance for diameter: h7
d86 72  mm  Tolerance for diameter = h7
G4 M16   
G43 M16   
G5 M16   
G87 M8   
H1 77  mm   
H12 17  mm   
H5 72  mm   
H7 8  mm   
h1 45  mm   
h5 36  mm   
h85 50  mm   
h87 56  mm  Tolerance: +0,2/-0,2
JB43 202  mm   
JL43 202  mm   
jB4 190  mm   
jB8 55  mm   
jL4 15  mm   
jL8 200  mm  Location of support rails:
As standard, the support rails are supplied with a symmetrical hole pattern.
With a symmetrical hole pattern, aL = aR.

Calculation of hole pattern:

The number of hole pitches is the whole number equivalent to:

n = (Ltot - L4 - L5 - 2 * aRmin) / jL8

The spacing aL between the end of the support rail and the nearest hole centre point is calculated from:

aR, aL = ( Ltot - L4 - L5 - n * jL8)
K43 M12   
L4 42  mm   
L5 30  mm   
L74 0  mm   
L85 23  mm   
L86 9,4  mm   
L88 46  mm   
Ltot 5850  mm   
Rx 134  mm   
Rz 122  mm   
S 10  mm   
S8 15  mm   
T8 7,5  mm   
t43 34  mm   
t87 18  mm   
mLAW 9,2  kg   
mBOL Ltot * 0,0305 + 3,64  kg   
    Total mass calculation:

mtot = mLAW+mBOL+m1+m2+m3

- Insert given masses.

- Unavailable masses = 0.
vmax 0,5  m/s   
  0,05  mm  Repeat accuracy: +/-
amax 20  m/s^2   
  (0)-(+80)  °C  Operating temperature
d0 32  mm  Spindle diameter
P 10  mm  Spindle pitch
  6,43  kg * cm^2  Mass moment of inertia of threaded spindle.
Ca 33400  N  Basic dynamic load rating of spindle nut

Basic load ratings according to DIN 69051. Due to the modified calculation algorithms in DIN 69051, the basic load ratings Ca and C0 may differ in comparison with older data.
C0 54500  N  Basic static load rating of spindle nut

Basic load ratings according to DIN 69051. Due to the modified calculation algorithms in DIN 69051, the basic load ratings Ca and C0 may differ in comparison with older data.
  ZKLN2052-2RS-PE  Rolling bearings
Ca 26000  N  Basic axial dynamic load rating of spindle bearing arrangement
C0a 47000  N  Basic axial static load rating of spindle bearing arrangement
  50  Nm  Max. drive torque on drive stud
  KBO40-PP-AS  Linear ball bearings
C 16100  N  Load direction I: Compressive load

Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 18400  N  Load direction I: Compressive load

Design of linear ball bearing guidance systems: see Catalogue WF1.
C 9760  N  Load direction II: Tensile load

Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 12500  N  Load direction II: Tensile load

Design of linear ball bearing guidance systems: see Catalogue WF1.
C 14910  N  Load direction III: Lateral load

Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 16800  N  Load direction III: Lateral load

Design of linear ball bearing guidance systems: see Catalogue WF1.
M0x per 670  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
M0y per 960  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
M0z per 730  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information