Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

LTPG25-325-3210-FM-1


High precision linear tables with monorail guidance system and ball screw drive

Cast iron design, with double nut, with bellows

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesGrease lubrication
 
B4 325  mm   
H 100  mm   
L 325  mm   
    Length calculation:
L tot = total stroke * FBL + L + L4 + L5 + BB
Total stroke (GH) = effective stroke + 2 x S (mm)

ATTENTION: The allowance S designates a safety range suitable for the particular application.

Observe:

- The maximum possible support rail length L tot of the actuator.
1)   Funnel type lubrication nipple NIP DIN 3405.
BB 20  mm   
b82 75  mm   
b87 96  mm  Tolerance: +/-0,2
D8 11  mm   
d85 19  mm  Tolerance for diameter: h6
d86 75  mm  Tolerance for diameter: 0/-0,01
FBL 1,27   
G43 25 x M8   
G87 M8   
H1 55,5  mm   
H2 44  mm   
H4 99,5  mm   
H5 99,5  mm   
h82 31  mm   
h85 52  mm   
h87 44  mm  Tolerance: +/-0,2
JB43 140  mm   
JL43 140  mm   
jB44 280  mm   
jB8 185  mm   
jB9 298  mm   
jL44 280  mm   
jL8 60  mm  Location of high precision linear tables:
High precision linear tables are supplied with a symmetrical hole pattern.
With a symmetrical hole pattern, aL = aR.

Calculation of hole pattern:

The number of hole pitches is the whole number equivalent to:

n = (L2 - 2 * aRmin) / jL8

The spacing aL between the end of the support rail and the nearest hole centre point is calculated from:

aR, aL = 0,5 * (L2 - n * jL8)
L4 35  mm   
L5 30  mm   
L85 40  mm   
L86 9  mm   
L88 65  mm   
Ltot 3500  mm   
Rx 220  mm   
Ry 45,3  mm   
Rz 240  mm   
S 10  mm   
S8 18  mm   
T8 13,5  mm   
t43 16  mm   
t87 20  mm   
mLAW 26,5  kg   
mBOL (Ltot - 65) * 0,0844 + 13,9  kg   
    Total mass calculation:

mtot = mLAW+mBOL+m1+m2+m3

- Insert given masses.

- Unavailable masses = 0.
vmax 0,43  m/s   
amax 20  m/s^2   
  0,025  mm  Repeat accuracy: +/-
  (0)-(+80)  °C  Operating temperature
  4 x KWSE25-H  Carriage
C 73900  N  Load direction I: compressive load
C0 268000  N  Load direction I: compressive load
C 60400  N  Load direction II: tensile load
C0 172000  N  Load direction II: tensile load
C 56200  N  Load direction III: lateral load
C0 184000  N  Load direction III: lateral load
M0x per 18000  Nm  Permissible static moment rating.

The values are individual loads and are valid when the underside of the actuator is fully supported.
If combined loads are present, the values must be reduced.
Design criteria of the linear guidance system: see Catalogue PF1, Monorail Guidance Systems.
M0y per 10400  Nm  Permissible static moment rating.

The values are individual loads and are valid when the underside of the actuator is fully supported.
If combined loads are present, the values must be reduced.
Design criteria of the linear guidance system: see Catalogue PF1, Monorail Guidance Systems.
M0z per 10400  Nm  Permissible static moment rating.

The values are individual loads and are valid when the underside of the actuator is fully supported.
If combined loads are present, the values must be reduced.
Design criteria of the linear guidance system: see Catalogue PF1, Monorail Guidance Systems.
d0 32  mm  Spindle diameter
P 10  mm  Spindle pitch
  6,43  kg * cm^2  Mass moment of inertia of threaded spindle.
Ca 33400  N  Basic dynamic load rating of spindle nut

Basic load ratings according to DIN 69051. Due to the modified calculation algorithms in DIN 69051, the basic load ratings Ca and C0 may differ in comparison with older data.
C0 54500  N  Basic static load rating of spindle nut

Basic load ratings according to DIN 69051. Due to the modified calculation algorithms in DIN 69051, the basic load ratings Ca and C0 may differ in comparison with older data.
  ZKLF2575-2RS  Rolling bearings
Ca 27500  N  Basic axial dynamic load rating of spindle bearing arrangement
C0a 55000  N  Basic axial static load rating of spindle bearing arrangement
  50  Nm  Max. drive torque on drive stud
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information