Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

LTE30-180-B-TR20x4-M-1


Linear tables with closed shaft guidance system and trapezoidal lead screw drive

with shaft support block type B, with bellows, with single nut

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesGrease lubrication
 
B1 180  mm   
H 67  mm   
L 180  mm   
    Length calculation:
L tot = total stroke * FBL + L + L4 + L5 + BB
Total stroke (GH) = effective stroke + 2 x S (mm)

ATTENTION: The allowance S designates a safety range suitable for the particular application.

Observe:

- The maximum possible support rail length L tot of the actuator.
1)   Lubrication nipple to DIN 3405-A M6.
2)   Filling openings.
3)   Switching tag connectors on carriage.
B4B 180  mm   
BB 21  mm   
b87 68  mm  Tolerance: +/-0,2
D3 13,5  mm   
D7 30  mm  Tolerance for diameter: h7
D86 32  mm  Tolerance: H7
d85 10  mm  Tolerance for diameter: h7
d86 0  mm  Tolerance for diameter = h7
FBL 1,27   
G3 M12   
G43 M12   
G87 M6x15   
H1 64  mm   
H4B 58  mm   
H5B 0  mm   
h1 32  mm   
h4B 29  mm   
h5B 29  mm   
h85 35  mm   
h87 44  mm  Tolerance: +/-0,2
JB43 158  mm   
JL43 158  mm   
jB4 150  mm   
jL3 12,5  mm   
K43 M10   
L4 38  mm   
L5 25  mm   
L85 18  mm   
L86 0  mm   
L88 36,5  mm   
Ltot 2200  mm  Appropriate maximum total length of linear tables LTE taking account of deflection.
Rx 98,6  mm   
Rz 96  mm   
S 4  mm   
S3 20  mm   
T3 15,5  mm   
T56 0  mm   
T86 2,8  mm   
t43 26  mm   
mLAW 5,04  kg   
mBOL Ltot * 0,0131 + 19  kg   
    Total mass calculation:

mtot = mLAW+mBOL+m1+m2+m3

- Insert given masses.

- Unavailable masses = 0.
vmax 0,1  m/s   
amax 2,5  m/s^2   
  0,25  Repeat accuracy: +/-
  (0)-(+80)  °C  Operating temperature
d0 20  mm  Spindle diameter
P 4  mm  Spindle pitch
  0,81  kg * cm^2  Mass moment of inertia of threaded spindle.
C0 2550  N  Basic static load rating of spindle nut

In the case of linear tables with trapezoidal lead screw drive, the maximum axial load is restricted by the spindle bearing arrangement.
Please consult us regarding the loading of the trapezoidal lead screw drive.
  2 x 7201-2RS  Rolling bearings
C0a 2550  N  Maximum axial load F a,max on spindle bearing arrangement (locating bearing)
  10  Nm  Max. drive torque on drive stud
  KB30-P  Linear ball bearings
C 9500  N  Load direction I: minimum compressive load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 11400  N  Load direction I: minimum compressive load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
C 9500  N  Load direction II: minimum tensile load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 11400  N  Load direction II: minimum tensile load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
C 9500  N  Load direction II: minimum lateral load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 11400  N  Load direction II: minimum lateral load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
M0x per 540  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
M0y per 503  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
M0z per 393  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information