Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

LTE50-280-B-TR32x6-M-0


Linear tables with closed shaft guidance system and trapezoidal lead screw drive

with shaft support block type B, without bellows, with single nut

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesGrease lubrication
 
B1 280  mm   
H 100  mm   
L 280  mm   
    Length calculation:
L tot = total stroke + L + L4 + L5
Total stroke (GH) = effective stroke + 2 x S (mm)

ATTENTION: The allowance S designates a safety range suitable for the particular application.

Observe:

- The maximum possible support rail length L tot of the actuator.
1)   Lubrication nipple to DIN 3405-A M6.
2)   Filling openings.
3)   Switching tag connectors on carriage.
B4B 280  mm   
b87 62  mm  Tolerance: +/-0,2
D3 17,5  mm   
D7 50  mm  Tolerance for diameter: h7
D86 0  mm  Tolerance: H7
d85 16  mm  Tolerance for diameter: h7
d86 72  mm  Tolerance for diameter = h7
G3 M16   
G43 M16   
G87 M8x18   
H1 86  mm   
H4B 88  mm   
H5B 0  mm   
h1 48  mm   
h4B 44  mm   
h5B 44  mm   
h85 52  mm   
h87 62  mm  Tolerance: +/-0,2
JB43 250  mm   
JL43 250  mm   
jB4 240  mm   
jL3 15  mm   
K43 M12   
L4 42  mm   
L5 30  mm   
L85 23  mm   
L86 9  mm   
L88 46  mm   
Ltot 2500  mm  Appropriate maximum total length of linear tables LTE taking account of deflection.
Rx 163  mm   
Rz 152  mm   
S 6  mm   
S3 26  mm   
T3 21  mm   
T56 0  mm   
T86 0  mm   
t43 34  mm   
mLAW 0  kg   
mBOL 0  kg   
    Total mass calculation:

mtot = mLAW+mBOL+m1+m2+m3

- Insert given masses.

- Unavailable masses = 0.
vmax 0,15  m/s   
amax 2,5  m/s^2   
  0,25  Repeat accuracy: +/-
  (0)-(+80)  °C  Operating temperature
d0 32  mm  Spindle diameter
P 6  mm  Spindle pitch
  5,45  kg * cm^2  Mass moment of inertia of threaded spindle.
C0 5530  N  Basic static load rating of spindle nut

In the case of linear tables with trapezoidal lead screw drive, the maximum axial load is restricted by the spindle bearing arrangement.
Please consult us regarding the loading of the trapezoidal lead screw drive.
  3304-2RS  Rolling bearings
C0a 5530  N  Maximum axial load F a,max on spindle bearing arrangement (locating bearing)
  5  Nm  Max. drive torque on drive stud
  KB50-P  Linear ball bearings
C 22950  N  Load direction I: minimum compressive load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 25200  N  Load direction I: minimum compressive load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
C 22950  N  Load direction II: minimum tensile load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 25200  N  Load direction II: minimum tensile load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
C 22950  N  Load direction II: minimum lateral load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 25200  N  Load direction II: minimum lateral load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
M0x per 1904  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
M0y per 1736  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
M0z per 1510  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information