Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

LTE20-130-B-TGT16x4-M-0


Linear tables with closed shaft guidance system and trapezoidal lead screw drive

with shaft support block type B, without bellows, with single nut

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesGrease lubrication
 
B1 130  mm   
H 48  mm   
L 130  mm   
    Length calculation:
L tot = total stroke + L + L4 + L5
Total stroke (GH) = effective stroke + 2 x S (mm)

ATTENTION: The allowance S designates a safety range suitable for the particular application.

Observe:

- The maximum possible support rail length L tot of the actuator.
1)   Lubrication nipple to DIN 3405-A M6.
2)   Filling openings.
3)   Switching tag connectors on carriage.
B4B 130  mm   
b87 62  mm  Tolerance: +/-0,2
D3 11  mm   
D7 20  mm  Tolerance for diameter: h7
D86 30  mm  Tolerance: H7
d85 9  mm  Tolerance for diameter: h7

Thread witness marks may be present on the pin.
d86 0  mm  Tolerance for diameter = h7
G3 M10   
G43 M8   
G87 M6x15   
H1 46  mm   
H4B 42  mm   
H5B 0  mm   
h1 23  mm   
h4B 21  mm   
h5B 21  mm   
h85 25  mm   
h87 30  mm  Tolerance: +/-0,2
JB43 115  mm   
JL43 115  mm   
jB4 108  mm   
jL3 10  mm   
K43 M6   
L4 29  mm   
L5 20  mm   
L85 18  mm   
L86 0  mm   
L88 37  mm   
Ltot 1800  mm  Appropriate maximum total length of linear tables LTE taking account of deflection.
Rx 74,6  mm   
Rz 72  mm   
S 4  mm   
S3 18  mm   
T3 10  mm   
T56 3,75  mm   
T86 2,8  mm   
t43 18  mm   
mLAW 1,82  kg   
mBOL Ltot * 0,0062 + 0,8  kg   
    Total mass calculation:

mtot = mLAW+mBOL+m1+m2+m3

- Insert given masses.

- Unavailable masses = 0.
vmax 0,1  m/s   
amax 2,5  m/s^2   
  0,25  Repeat accuracy: +/-
  (0)-(+80)  °C  Operating temperature
d0 16  mm  Spindle diameter
P 4  mm  Spindle pitch
  0,3  kg * cm^2  Mass moment of inertia of threaded spindle.
C0 2250  N  Basic static load rating of spindle nut

In the case of linear tables with trapezoidal lead screw drive, the maximum axial load is restricted by the spindle bearing arrangement.
Please consult us regarding the loading of the trapezoidal lead screw drive.
  2 x 7200-2RS  Rolling bearings
C0a 2250  N  Maximum axial load F a,max on spindle bearing arrangement (locating bearing)
  3  Nm  Max. drive torque on drive stud
  KB20-P  Linear ball bearings
C 4140  N  Load direction I: minimum compressive load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 4920  N  Load direction I: minimum compressive load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
C 4140  N  Load direction II: minimum tensile load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 4920  N  Load direction II: minimum tensile load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
C 4140  N  Load direction II: minimum lateral load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 4920  N  Load direction II: minimum lateral load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
M0x per 178  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
M0y per 155  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
M0z per 138  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information