Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

LTE25-160-A-0


Linear tables with closed shaft guidance system, without drive

with shaft support block type A, without bellows

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesGrease lubrication
 
B1 160  mm   
H 58  mm   
L 160  mm   
    Length calculation:
L tot = total stroke + L + 2 * L3
Total stroke (GH) = effective stroke + 2 x S (mm)

ATTENTION: If S is not stated, S is then a function of the application.
The allowance S designates a safety range suitable for the particular application.

If necessary, please contact us.

Observe:

- The maximum possible support rail length L tot of the actuator.
1)   Lubrication nipple to DIN 3405-A M6.
2)   Filling openings.
3)   Switching tag connectors on carriage.
B3A 160  mm   
D3 13,5  mm   
D7 25  mm  Tolerance for diameter: h7
G43 M10   
H1 56  mm   
H3A 56  mm   
h1 28  mm   
h3A 30  mm   
JL43 140  mm   
jB3 132  mm   
jB43 140  mm   
jL3 12,5  mm   
K43 M8   
L3 25  mm   
Ltot 2000  mm  Appropriate maximum total length of linear tables LTE taking account of deflection.
Rx 88,6  mm   
Rz 88  mm   
S 0  mm   
S3 20  mm   
T3 15,5  mm   
t43 22  mm   
mLAW 3,5  kg   
mBOL Ltot * 0,0077 + 4,9  kg   
    Total mass calculation:

mtot = mLAW+mBOL+m1+m2+m3

- Insert given masses.

- Unavailable masses = 0.
vmax 5  m/s   
amax 50  m/s^2   
  (0)-(+80)  °C  Operating temperature
  KB25-P  Linear ball bearings
C 7390  N  Load direction I: minimum compressive load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 8880  N  Load direction I: minimum compressive load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
C 7390  N  Load direction II: minimum tensile load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 8880  N  Load direction II: minimum tensile load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
C 7390  N  Load direction II: minimum lateral load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
C0 8880  N  Load direction II: minimum lateral load

The deflection of the shafts must be taken into consideration.
Design of linear ball bearing guidance systems: see Catalogue WF1.
M0x per 390  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
M0y per 340  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
M0z per 280  Nm  Permissible static moment rating (per carriage)

These values apply if load is evenly distributed over all four linear ball bearings.
Values are individual loads. If combined loads are present, these must be reduced.
For design criteria of the linear guidance system, see Catalogue WF1.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information