Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

LTDO-E11488


Cable sockets

Connection cable between initiators with plug to M8 and controller

  
Send to shopping basket
 
  10  m  Cable length
    Electrical design: AC/DC
Operating voltage: 60 V AC, 75 V DC
Current carrying capacity: 3 A
Design: straight
Ambient temperature: -25 °C to +85 °C
Protection type to IEC 529: IP 68
Material of grip body: PUR
Material of union nut: Brass; nickel-plated
Tightening torque of union nut: 0,6 Nm to 0,7 Nm
Connection: PUR cable, halogen-free, 10 m;
3x0,25 mm^2 (32 * 0,1mm);
diameter 4,1 mm
sheath colour: black
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information