Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

LR5201-2HRS-TVH-XL


Track rollers

double row, sealed on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 12  mm   
D 35  mm   
C 15,9  mm   
d2 19,1  mm   
R 500  mm  Crowning radius
rmin 0,6  mm   
m 0,08  kg  Mass
Cr w 8800  N  Effective dynamic load rating as track roller (radial)
C0r w 6100  N  Effective static load rating as track roller (radial)
Fr per 4800  N  Permissible dynamic radial load
Cur w 315  N  Fatigue limit load
nD G 8100  1/min  Speed (with continuous operation and grease lubrication)
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information