Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

LOE522-N-BL-L


Plummer block housings

split, for spherical roller bearings with tapered bore and adapter sleeve, with labyrinth seals, for oil lubrication

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesOil lubricationSplit
 
d1 100  mm   
a 510  mm   
h1 300  mm   
g1 250  mm   
b 165  mm   
c 50  mm   
D 200  mm   
g 175  mm   
h 165  mm   
m 420  mm   
n 80  mm   
s M24   
u 30  mm   
v 45  mm   
m1 74  kg  Mass, housing
  22222..-K  Designation, bearing
  H322  Designation, adapter sleeve
  LOE522-N-BL-L  Designation, housing
  2,1  l  Oil quantity for initial lubrication
  50  mm  Oil level height, min.
  70  mm  Oil level height, max.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information