Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

LOE220-N-AL-L


Plummer block housings

split, for spherical roller bearings with cylindrical bore, with labyrinth seals, for oil lubrication

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesOil lubricationSplit
 
d 100  mm   
a 490  mm   
h1 270  mm   
g1 250  mm   
b 160  mm   
c 50  mm   
D 180  mm   
d2 110  mm   
d5 M100x2   
g 170  mm   
g3 20  mm   
h 150  mm   
m 400  mm   
n 80  mm   
s M24   
u 30  mm   
v 45  mm   
w 60  mm   
m1 67  kg  Mass, housing
  22220  Designation, bearing
  KM20  Designation, locknut
  MB20  Designation, tab washer
  LOE220-N-AL-L  Designation, housing
  1,7  l  Oil quantity for initial lubrication
  50  mm  Oil level height, min.
  65  mm  Oil level height, max.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information