Schaeffler Product catalogue - medias
(0)

LOE219-N-BL-L


Plummer block housings

split, for spherical roller bearings with cylindrical bore, with labyrinth seals, for oil lubrication

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesOil lubricationSplit
 
d 95  mm   
a 490  mm   
h1 270  mm   
g1 250  mm   
b 160  mm   
c 50  mm   
D 170  mm   
d2 100  mm   
d4 92  mm   
d5 M95x2   
g 170  mm   
h 150  mm   
m 400  mm   
n 80  mm   
s M24   
u 30  mm   
v 45  mm   
w 67  mm   
y 15  mm   
m1 60  kg  Mass, housing
  22219  Designation, bearing
  KM19  Designation, locknut
  MB19  Designation, tab washer
  LOE219-N-BL-L  Designation, housing
  1,6  l  Oil quantity for initial lubrication
  55  mm  Oil level height, min.
  70  mm  Oil level height, max.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information