Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

LOCKNUT-SOCKET-KM17


Locknut sockets

socket wrenches for tapered bearing seats

  
Send to shopping basket
 
d 110,6  mm   
D 121  mm   
L 110  mm   
a 1  inch  Square
D1 76  mm   
l 72  mm   
T 16  mm   
m 2,5  kg  Mass
  KM17  Suitable for locknuts
  ZMA70,
ZMA110,
ZM85 
Suitable for precision locknuts
  AMS80  Suitable for socket wrench
  AM75,
AM80,
AM85 
Suitable in combination with AMS for
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information