19:07:48 GMT+0000 (Coordinated Universal Time)

Dimensions
Dmin | 95 mm | |
Dmax | 100 mm | |
l | 280 mm | |
T | 8 mm | |
≈m | 0.4 kg | Weight |
Additional information
1 pc. hook wrench | Scope of delivery | |
+ | Part of LOCKNUT-HOOK-KM0-16-SET | |
KM15, KM16 | Suitable for locknuts |
Downloads:
Your current product variant
Version | SW | Single wrench |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch
Tools for the Mechanical Mounting and Dismounting of Rolling Bearings
Recently viewed products

Wait to see recently viewed products