Schaeffler Product catalogue - medias
(0)

LFR5201-10-2Z


Track rollers with profiled outer ring

locating bearing track rollers, double row, gap seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 12  mm   
Dmax 35  mm   
B 15,9  mm   
AT 20,65  mm   
C 15,9  mm   
Da 32,25  mm  Rolling contact diameter
ds 10  mm   
rmin 0,6  mm   
m 0,08  kg  Mass
Cr w 8400  N  Effective dynamic load rating as track roller (radial)
C0r w 5200  N  Effective static load rating as track roller (radial)
Cur w 255  N  Fatigue limit load
Fr per 4750  N  Maximum radial load (dynamic) on track roller
F0r per 10000  N  Maximum radial load (static) on track roller
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information