Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

LFE05-0,5


Journal

eccentric bolts for track rollers LFR

  
Send to shopping basket
Mounting situation
 
G1 M4   
G2 M4   
L1 20  mm   
A5 15  mm   
d 5  mm   
E 0,5  mm   
H1 2,9  mm   
L3 9  mm   
S   No washer required
W1 7  mm   
W2 2  mm   
m 10  g  Mass
  LFR50/5-4-2Z  Suitable track rollers
    Mounting situation of LFZ, LFE:

a = 9 mm
(With eccentric bolts, the dimension a varies by +/- E)
b = 8 mm
S: no washer required
c = 4 mm
d = 11,5 mm
  LFR50/5-6-2Z  Suitable track rollers
    Mounting situation of LFZ, LFE:

a = 10,5 mm
(With eccentric bolts, the dimension a varies by +/- E)
b = 8 mm
S = 1 mm
c = 5 mm
d = 11,5 mm
    Design with corrosion protection available by agreement.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information