Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

LASER-TRUMMY2


Belt tension measuring devices

devices for measurement and setting of optimum belt tension force

  
Send to shopping basket
 
    System for measuring belt tension

only the spacing between the belt pulleys and the mass of the belt per metre are inputted. The belt is then struck, for example using a screwdriver, the precise belt tension in Newton or the vibration frequency in Hz is outputted.
    Scope of delivery:
- FAG Top-Laser TRUMMY2
- 1 x measurement probe for direct connection (one-handed operation)
- 1 x measurement probe with cable; 1m length
- Case
- Battery
  10 - 800  Hz  Measurement range
  < 5  %  Total error
  < 1  %  Digital sampling error
    Display:
2 lines LCD, 16 characters
Units: metric and imperial
    Input limits:
- Free strand length: 0,001 - 9,990 m
- Belt mass: 0,001 - 9,999 kg/m
    Batteries: 1 x LR61 (9V)
(included in scope of delivery)
  +10 .. +50  °C  Operating temperature
    Housing: ABS plastic
  80x126x37  mm  Dimensions of device (W x H x D)
m 300  g  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information