Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KWVE25-B-SL


Carriages

narrow, long carriage, four-row; corrosion-resistant design possible

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesStatic angular error and misalignmentSealed on all sidesGrease lubricationOil lubrication
Lubrication connector
 
H 36  mm   
B 48  mm   
L 109,1  mm   
1)   Locating face
2)   Marking
A1 12,5  mm   
A2 6,5  mm   
A3 11  mm   
A4 6,5  mm   
aL max 53  mm  aL and aR are dependent on the guideway length
aL min 20  mm  aL and aR are dependent on the guideway length
aR max 53  mm  aL and aR are dependent on the guideway length
aR min 20  mm  aL and aR are dependent on the guideway length
b 23  mm  Tolerance: -0,005/-0,03
d1 6,8  mm   
G2 M6  for screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M4 = 5 Nm
M5 = 10 Nm
M6 = 17 Nm
M8 = 41 Nm
M10 = 83 Nm
M12 = 140 Nm
M14 = 220 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
G3 M6  mm  Maximum permissible screw depth for lubrication connectors.

M3 = 5,5
M5 = 7
M6 = 7
G4 M6  Maximum permissible screw depth for lubrication connector:
7 mm
H1 5,1  mm   
H5 5,25  mm   
h 18,7  mm   
h1 8,2  mm   
JB 35  mm   
JL 50  mm   
JL6 23,3  mm   
jL 60  mm   
K1 M6  for screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M4 = 5 Nm
M5 = 10 Nm
M6 = 17 Nm
M8 = 41 Nm
M10 = 83 Nm
M12 = 140 Nm
M14 = 220 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
L1 86,5  mm   
LS 1,65  mm   
lmax 2880  mm  Maximum length of single-piece guideways. Permissible guideway segments, see Technical principles
T5 10  mm   
mW 1  kg  Mass of carriage
mS 2,7  kg/m  Mass of guideway
    Calculation of basic load rating according to ISO 14286-1.
increased basic dynamic load rating possible on the basis of practical experience.
The full load rating can only be supported if the full thread length is used and the adjacent construction is correspondingly dimensioned.
C 23400  N  Basic dynamic load rating
C0 54000  N  Basic static load rating
M0x 745  Nm  Static moment rating about X axis
M0y 825  Nm  Static moment rating about Y axis
M0z 825  Nm  Static moment rating about Z axis
    Lubrication connectors are included loose:

S04 with KUVE20-B
S05 with KUVE25-B to KUVE55-B
S16 with KUVE15-B
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information