Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KWVE55-B-L


Carriages

long carriage, four-row, full complement ball set

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesSealed on all sidesGrease lubricationOil lubrication
Lubrication connector on lateral face
Lubrication connector on end face
Load directions
Lubrication connector
 
H 70  mm   
B 140  mm   
L 211,6  mm   
1)   Locating face
2)   Marking
A1 43,5  mm   
A2 12  mm   
A3 15  mm   
A4 15  mm   
aL max 107  mm  aL and aR are dependent on the guideway length.
aL min 20  mm  aL and aR are dependent on the guideway length.
aR max 107  mm  aL and aR are dependent on the guideway length.
aR min 20  mm  aL and aR are dependent on the guideway length.
b 53  mm  Tolerance: -0,005/-0,03
D2 12,5  mm   
d1 15,4  mm   
G2 M14  for screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M5 = 5,8 Nm
M6 = 10 Nm
M8 = 24 Nm
M10 = 41 Nm
M12 = 83 Nm
M14 = 140 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
G3 7  mm  Maximum permissible screw depth for lubrication connectors.
G4 7  mm  Maximum permissible screw depth for lubrication connectors.
H1 13,5  mm   
H4 22,7  mm   
H5 11,25  mm   
h 41,5  mm   
h1 19  mm   
JB 116  mm   
JL 95  mm   
JL6 49,5  mm   
JLZ 70  mm   
jL 120  mm   
K1 M14  for screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M4 = 5 Nm
M5 = 10 Nm
M6 = 17 Nm
M8 = 24 Nm
M10 = 83 Nm
M12 = 140 Nm
M14 = 220 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
K3 M12  for screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M4 = 5 Nm
M5 = 10 Nm
M6 = 17 Nm
M8 = 24 Nm
M10 = 83 Nm
M12 = 140 Nm
M14 = 220 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
K6 M12  for screws to DIN 7984-8.8

Max. tightening torque [MA]:
M4 = 2 Nm
M5 = 4 Nm
M6 = 8 Nm
M8 = 12 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
L1 170  mm   
LS 2,2  mm   
lmax 5820  mm  Maximum length of single-piece guideways. Permissible guideway segments, see Technical principles
T5 21  mm   
T6 18  mm   
mW 6,6  kg  Mass of carriage
mS 14  kg/m  Mass of guideway
c 127000  N  Basic dynamic load rating
C0 285000  N  Basic static load rating
    Calculation of basic load rating according to ISO 14728-1.
increased basic dynamic load rating possible on the basis of practical experience.
The full load rating can only be supported if the full thread length is used and the adjacent construction is correspondingly dimensioned.
M0x 7500  Nm  Static moment rating about X axis
M0y 4725  Nm  Static moment rating about Y axis
M0z 4800  Nm  Static moment rating about Z axis
    Lubrication connectors are included loose:

S04 with KUVE20-B
S05 with KUVE25-B to KUVE55-B
S16 with KUVE15-B
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information