Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KWVE25-B-L


Carriages

long carriage, four-row, full complement ball set

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesSealed on all sidesGrease lubricationOil lubrication
Lubrication connector on lateral face
Lubrication connector on end face
Load directions
Lubrication connector
 
H 36  mm   
B 70  mm   
L 109,1  mm   
1)   Locating face
2)   Marking
A1 23,5  mm   
A2 6,5  mm   
A3 11  mm   
A4 6,5  mm   
aL max 53  mm  aL and aR are dependent on the guideway length.
aL min 20  mm  aL and aR are dependent on the guideway length.
aR max 53  mm  aL and aR are dependent on the guideway length.
aR min 20  mm  aL and aR are dependent on the guideway length.
b 23  mm  Tolerance: -0,005/-0,03
D2 6,7  mm   
d1 6,8  mm   
G2 M8  for screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M5 = 5,8 Nm
M6 = 10 Nm
M8 = 24 Nm
M10 = 41 Nm
M12 = 83 Nm
M14 = 140 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
G3 7  mm  Maximum permissible screw depth for lubrication connectors.
G4 7  mm  Maximum permissible screw depth for lubrication connectors.
H1 5,1  mm   
H4 10,9  mm   
H5 5,25  mm   
h 18,7  mm   
h1 8,2  mm   
JB 57  mm   
JL 45  mm   
JL6 25,75  mm   
JLZ 40  mm   
jL 60  mm   
K1 M6  for screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M4 = 5 Nm
M5 = 10 Nm
M6 = 17 Nm
M8 = 24 Nm
M10 = 83 Nm
M12 = 140 Nm
M14 = 220 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
K3 M6  for screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M4 = 5 Nm
M5 = 10 Nm
M6 = 17 Nm
M8 = 24 Nm
M10 = 83 Nm
M12 = 140 Nm
M14 = 220 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
K6 M6  for screws to DIN 7984-8.8

Max. tightening torque [MA]:
M4 = 2 Nm
M5 = 4 Nm
M6 = 8 Nm
M8 = 12 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
L1 86,5  mm   
LS 1,65  mm   
lmax 5880  mm  Maximum length of single-piece guideways. Permissible guideway segments, see Technical principles
T5 10  mm   
T6 10  mm   
mW 1  kg  Mass of carriage
mS 2,7  kg/m  Mass of guideway
c 23400  N  Basic dynamic load rating
C0 54000  N  Basic static load rating
    Calculation of basic load rating according to ISO 14728-1.
increased basic dynamic load rating possible on the basis of practical experience.
The full load rating can only be supported if the full thread length is used and the adjacent construction is correspondingly dimensioned.
M0x 745  Nm  Static moment rating about X axis
M0y 825  Nm  Static moment rating about Y axis
M0z 825  Nm  Static moment rating about Z axis
    Lubrication connectors are included loose:

S04 with KUVE20-B
S05 with KUVE25-B to KUVE55-B
S16 with KUVE15-B
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information