Schaeffler Product catalogue - medias
(0)

KWVE45-B


Carriages

standard carriage, four-row, full complement ball set

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesSealed on all sidesGrease lubricationOil lubrication
Lubrication connector on lateral face
Lubrication connector on end face
Lubrication nipple 3)
Lubrication nipple 3)
Load directions
 
H 60  mm   
B 120  mm   
L 140,6  mm   
1)   Locating face
2)   Marking
3)   Lubrication nipple with tapered head to DIN 71 412-B M6 is supplied loose
A1 37,5  mm   
A2 10  mm   
A3 16,5  mm   
A4 16,5  mm   
aL max 94  mm  a L and a R are dependent on the length l max of the guideway
aL min 20  mm  a L and a R are dependent on the length l max of the guideway
aR max 94  mm  a L and a R are dependent on the length l max of the guideway
aR min 20  mm  a L and a R are dependent on the length l max of the guideway
b 45  mm  Tolerance: -0,005/-0,03
G2 M12  For screws to DIN ISO 4762-12.9

Max. tightening torque in Nm:
M5 = 5,8
M6 = 10
M8 = 24
M10 = 41
M12 = 83
M14 = 140

If there is a possibility of settling, the fixing screws should be secured against rotation.
H1 9,7  mm   
H4 19,9  mm   
H5 9,25  mm   
h 34,2  mm   
h1 16,2  mm   
JB 100  mm   
JL 80  mm   
JL6 19,25  mm   
JLZ 60  mm   
jL 105  mm   
K1 M12  For screws to DIN ISO 4762-12.9

Max. tightening torque in Nm:
M3 = 2,5
M4 = 5
M5 = 10
M6 = 17
M8 = 41
M10 = 83
M12 = 140
M14 = 220
M16 = 340

If there is a possibility of settling, the fixing screws should be secured against rotation
K3 M10  For screws to DIN ISO 4762-12.9

Max. tightening torque in Nm:
M3 = 2,5
M4 = 5
M5 = 10
M6 = 17
M8 = 41
M10 = 83
M12 = 140
M14 = 220
M16 = 340

If there is a possibility of settling, the fixing screws should be secured against rotation
K6 M10  For screws to DIN ISO 4762-12.9

Max. tightening torque in Nm:
M3 = 2,5
M4 = 5
M5 = 10
M6 = 17
M8 = 41
M10 = 83
M12 = 140
M14 = 220
M16 = 340

If there is a possibility of settling, the fixing screws should be secured against rotation
L1 102,5  mm   
LS 2,2  mm   
lmax 2940  mm  Maximum length of single-piece guideways; longer guideways are supplied in several sections and are marked accordingly.
Maximum single-piece guideway length of 6 m by agreement.
N3 5,5  mm  Maximum permissible screw depth for lubrication connector:
7 mm
N4 5,5  mm  Maximum permissible screw depth for lubrication connector:
7 mm
S 0,8  mm   
T5 15  mm   
T6 15  mm   
W6 6  mm  Width across flats
mW 3,3  kg  Mass of carriage
mS 9,2  kg/m  Mass of guideway
    Calculation of basic load rating according to DIN 636,
increased basic dynamic load rating possible on the basis of practical experience.
C 69000  N  Basic dynamic load rating
C0 141000  N  Basic static load rating
M0x 3610  Nm  Static moment rating about X axis
M0y 2485  Nm  Static moment rating about Y axis
M0z 2485  Nm  Static moment rating about Z axis
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information