Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KWSE30-L


Carriages

long carriage for six-row linear recirculating ball bearing and guideway assembly

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesSealed on all sidesGrease lubricationOil lubrication
Lubrication connector on end face
Lubrication connector in top face
Load directions
Lubrication connector S05
 
H 42  mm   
B 90  mm   
L 119,3  mm  Minimum covered length for sealing the upper lubrication connections N2
1)   Locating face
2)   Marking
A1 31  mm   
A2 9  mm   
A3 6,5  mm  Maximum screw depth in end piece 7mm
aL max 71  mm  aL and aR are dependent on the guideway length.
aL min 20  mm  aL and aR are dependent on the guideway length.
aR max 71  mm  aL and aR are dependent on the guideway length.
aR min 20  mm  aL and aR are dependent on the guideway length.
b 28  mm  Tolerance: -0,005/-0,03
D2 8,6   
d1 9  mm   
G2 M10  for screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M6 = 10 Nm
M8 = 24 Nm
M10 = 41 Nm
M12 = 83 Nm
M14 = 140 Nm
M16 = 220 Nm
M20 = 470 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
H1 5,4  mm   
H4 13,2  mm   
H5 6  mm   
h 25  mm   
h1 13,5  mm   
JB 72  mm   
JL 52  mm   
JL5 26,65  mm  Position of lubrication hole in adjacent construction.
JLZ 44  mm   
jL 80  mm   
K1 M8  for screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M5 = 10 Nm
M6 = 17 Nm
M8 = 41 Nm
M10 = 83 Nm
M12 = 140 Nm
M16 = 350 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
K3 M8  for screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M5 = 10 Nm
M6 = 17 Nm
M8 = 41 Nm
M10 = 83 Nm
M12 = 140 Nm
M16 = 350 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
K6 M8  for screws to DIN ISO 7984-8.8

Max. tightening torque [MA]:
M5 = 5,8 Nm
M6 = 10 Nm
M8 = 24 Nm
M10 = 48 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
L1 95,3  mm   
lmax 5860  mm  Maximum length of single-piece guideways. Permissible guideway segments, see Technical principles
N2 4,5  mm  Maximum diameter of lubrication hole in adjacent construction
O 4,5x1,5  mm  DIN 3771
T5 12  mm   
T6 10  mm  for location from above:
max. screw depth for central threaded holes
T6 + 3 mm
mW 1,6  kg  Mass of carriage
mS 4,4  kg/m  Mass of guideway
CI 68000  N  Load direction I: compressive load
C0 I 152000  N  Load direction I: compressive load
CII 48000  N  Load direction II: tensile load
C0 II 85000  N  Load direction II: tensile load
CIII 50000  N  Load direction III: lateral load
C0 III 88000  N  Load direction III: lateral load
    The full load rating can only be supported if the full thread length is used and the adjacent construction is correspondingly dimensioned.
M0x 1920  Nm  Static moment rating about X axis
M0y 1540  Nm  Static moment rating about Y axis
M0z 1360  Nm  Static moment rating about Z axis
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information