Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KUVS13-B


Linear recirculating ball bearing units

linear recirculating ball bearing units for guideway with raceways on both sides

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesSealed on all sidesGrease lubricationOil lubrication
View X rotated through 90°
Load directions
 
H 19  mm   
B 75  mm   
L 71  mm   
1)   Locating face
2)   Marking
A1 16,5  mm   
A2 10  mm   
A3 7,3  mm   
a5 9  mm   
aL max 53  mm  aL and aR are dependent on the guideway length.
aL min 20  mm  aL and aR are dependent on the guideway length.
aR max 53  mm  aL and aR are dependent on the guideway length.
aR min 20  mm  aL and aR are dependent on the guideway length.
b 42  mm   
d1 3,8  mm   
d2 3,3  mm   
G2 M4  for screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M3 = 1,5 Nm
M4 = 3 Nm
M6 = 10 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
H1 5,5  mm   
H2 13,5  mm   
h 18  mm   
h1 11,4  mm   
JB 55  mm   
JL 20  mm   
jB 24  mm   
jL 60  mm   
K1 M3  for screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M3 = 2,5 Nm
M4 = 3 Nm
M5 = 10 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
K3 M3  for screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M3 = 2,5 Nm
M4 = 3 Nm
M5 = 10 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
L1 48,5  mm   
lmax 2940  mm  Maximum length of single-piece guideways. Permissible guideway segments, see Technical principles
mK 0,085  kg  Mass of linear recirculating ball bearing unit
mS 5,64  kg/m  Mass of guideway
    In relation to two ball bearing units for TKVD32, TKVD42 and TKVD69, to one ball bearing unit for TKVD14.

The usable load carrying capacity is influenced by the connections between the guidance elements and the adjacent construction.

The full load rating can only be supported if the full thread length is used and the adjacent construction is correspondingly dimensioned.
C 13500  N  Basic dynamic load rating
C0 26000  N  Basic static load rating
M0x 648  Nm  Static moment rating about X axis
M0y 211  Nm  Static moment rating about Y axis
M0z 211  Nm  Static moment rating about Z axis
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information