Schaeffler Product catalogue - medias
medias
Close window
╳
☰
(0)
Deutsch
English
Español
Français
Italiano
Türkçe
汉语
Русский
Português
Dansk
日本語
Rolling and plain bearings, accessories
Transparent classification of our bearings for rotary motion.
Linear guidance systems
Transparent classification of our linear bearings.
Selection wizards:
Bearing selection
The wizard will assist you in the selection of the correct bearing for your design.
Linear selection
The wizard will assist you in the selection of the correct linear guidance system for your design.
Housing selection
The wizard will assist you in the selection of the correct housing for your design
Principles
Here you can find fundamental knowledge on the calculation, lubrication and fitting of bearings.
Lexicon
Here you can find explanations of terms in bearing technology
Interchange list - designations
From this list, you can use the old designation to find the new uniform designation of INA and FAG.
Heating Manager
Determines the suitable Heater for your bearing.
Bearing frequency calculator
Determines the basic frequencies for your bearing.
medias campus
Our online training courses gives you the necessary rolling bearing knowledge in the form of short learning units.
medias interchange
This function determines appropriate INA and FAG bearings based on designations from other manufacturers.
Last viewed
KFB25-B-PP-AS
KB25
KBS16
K81218-TV
KUG5
medias
Home
Linear guidance systems
KUVE..-B-HS-H
KUVE25-B-HS-H
Series
Products
Product data
Description
Calculation
CAD
Mounting
Shopping basket
Datasheet
KUVE25-B-HS-H
Ball monorail guidance systems
high, narrow carriage, High Speed design, four-row, full complement ball set
Accessories
Send to shopping basket
Load directions
H
40
mm
B
48
mm
L
89,3
mm
1)
Locating face
2)
Marking
4)
Lubrication nipple with tapered head to DIN 71 412-B M6 is supplied loose
A
1
12,5
mm
A
2
6,5
mm
A
3
15
mm
a
L max
53
mm
a L and a R are dependent on the length l max of the guideway
a
L min
20
mm
a L and a R are dependent on the length l max of the guideway
a
R max
53
mm
a L and a R are dependent on the length l max of the guideway
a
R min
20
mm
a L and a R are dependent on the length l max of the guideway
b
23
mm
Tolerance: -0,005/-0,03
G
2
M6
For screws to DIN ISO 4762-12.9
Max. tightening torque in Nm:
M6 = 17
M8 = 24
If there is a possibility of settling, the fixing screws should be secured against rotation.
H
1
5,1
mm
H
5
5
mm
h
18,7
mm
h
1
8,7
mm
J
B
35
mm
J
L
35
mm
j
L
60
mm
K
1
M6
For screws to DIN ISO 4762-12.9
Max. tightening torque in Nm:
M6 = 17
M8 = 24
If there is a possibility of settling, the fixing screws should be secured against rotation.
L
1
60,7
mm
l
max
2960
mm
Maximum length of single-piece guideways.
Permissible guideway length by agreement. Max. single piece guideway length of 6m by agreement.
T
5
10
mm
m
W
0,65
kg
Mass of carriage
m
S
2,7
kg/m
Mass of guideway
Calculation of basic load rating according to DIN 636,
increased basic dynamic load rating possible on the basis of practical experience.
C
17900
N
Basic dynamic load rating
C
0
37000
N
Basic static load rating
M
0x
510
Nm
Static moment rating about X axis
M
0y
395
Nm
Static moment rating about Y axis
M
0z
395
Nm
Static moment rating about Z axis
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.
Further information
Accept