Schaeffler Product catalogue - medias
(0)

KUEM05-C


Miniature ball monorail guidance systems

short carriage, corrosion-resistant, two-row

  
Send to shopping basket
Compressive loadTensile loadMoments about all axesSealed on all sides
Load directions
 
H 6  mm   
B 12  mm   
L 16  mm   
1)   Locating face
A1 3,5  mm   
A2 2  mm   
A3 1,2  mm   
aL max 11,5  mm   
aL min 4  mm   
aR max 11,5  mm   
aR min 4  mm   
G2 M2  For screws to DIN ISO 4 762-12.9
If there is a possibility of settling, the fixing screws should be secured against rotation.
Max. tightening torque (Nm):
M2 = 0,6
M3 = 2,2
M4 = 5
H1 1  mm   
h1 2,9  mm   
JB 8  mm   
jL 15  mm   
K1 M2  The screws required for fixing are available by agreement.
If there is a possibility of settling, the fixing screws should be secured against rotation.
Max. tightening torque (Nm):
M2 = 0,6
L1 9,6  mm   
lmax 210  mm  Maximum length I max of guideways; longer guideways by agreement.

Available standard lengths:
60 mm: 0,007 kg
90 mm: 0,011 kg
105 mm: 0,013 kg
120 mm: 0,014 kg
150 mm: 0,018 kg
210 mm: 0,025 kg
T5 1,5  mm   
mW 0,003  kg  Mass of carriage
mS 0,12  kg/m  Mass of guideway
CI 444  N  Load direction I: compressive load
C0 I 841  N  Load direction I: compressive load
CII 444  N  Load direction II: tensile load
C0 II 841  N  Load direction II: tensile load
CIII 391  N  Load direction III: lateral load
C0 III 706  N  Load direction III: lateral load
M0x 2,2  Nm  Moment rating
M0y 1,2  Nm  Moment rating
M0z 1,4  Nm  Moment rating
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information