Schaeffler Product catalogue - medias
(0)

KSR16-L0-12-10-15-09


Roller chain idler sprocket units

sprocket made from steel or sintered iron

  
Send to shopping basket
Radial loadSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 16,2  mm  Tolerance: +0,1/0
Dk 99,2  mm   
B 18,3  mm   
C 12  mm   
C1 10,5  mm   
C2 min 1,5  mm   
D 40  mm   
D0 91,6  mm   
p 3/4  inch  Pitch
z 15  Number of teeth
m 0,42  kg  Mass
    For chains to DIN ISO 606
ISO chain
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information