Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KSO40-PP


Linear ball bearings

open design, lip seals on both sides

  
Send to shopping basket
Compressive loadTensile loadStatic angular error and misalignmentDynamic angular error and misalignmentSealed on all sidesGrease lubricationOil lubrication
Fixing holes
Self-aligning up to +/- 40'
 
Fw 40  mm   
D 62  mm   
L 80  mm   
  6  Number of rows of balls
1)   Main load direction
A10 1,5  mm   
B2 18,2  mm  Dimension B2 on diameter Fw
N1 3,5  mm  Hole position symmetrical to bearing length L.
N4 3  mm  Hole position symmetrical to bearing length L.
α 54  °   
    with initial greasing, contact seals on both sides
m 259  g  Mass
    Basic load ratings in main load direction

The basic load ratings are only valid for hardened (670 HV +165 HV) and ground shaft raceways.
Cmax 10200  N  Basic dynamic load rating
C0 max 9600  N  Basic static load rating
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information