Schaeffler Product catalogue - medias
(0)

KS50-PP


Linear ball bearings

lip seals on both sides

  
Send to shopping basket
Compressive loadTensile loadStatic angular error and misalignmentDynamic angular error and misalignmentSealed on all sidesGrease lubricationOil lubrication
Fixing holes
Self-aligning up to +/- 40'
 
Fw 50  mm   
D 75  mm   
L 100  mm   
  8  Number of rows of balls
A10 2,5  mm   
BL2 2,65  mm   
DN 71,4  mm   
L2 77,3  mm  H13
N1 4,5  mm  Hole position symmetrical to bearing length L.
N4 5  mm  Hole position symmetrical to bearing length L.
    With initial greasing, contact seals on both sides.
m 589  g  Mass
    The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
Cmin 12300  N  Basic dynamic load rating
C0 min 9700  N  Basic static load rating
Cmax 15100  N  Basic dynamic load rating
C0 max 13900  N  Basic static load rating
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information