Schaeffler Product catalogue - medias
(0)

KS16-PP


Linear ball bearings

lip seals on both sides

  
Send to shopping basket
Compressive loadTensile loadStatic angular error and misalignmentDynamic angular error and misalignmentSealed on all sidesGrease lubricationOil lubrication
Fixing holes
Self-aligning up to +/- 40'
 
Fw 16  mm   
D 26  mm   
L 36  mm   
  8  Number of rows of balls
BL2 1,3  mm   
DN 25  mm   
L2 24,6  mm  H13
N1 3  mm  Hole position symmetrical to bearing length L.

Only one lubrication and fixing hole each.
N4 3  mm  Hole position symmetrical to bearing length L.

Only one lubrication and fixing hole each.
    With initial greasing, contact seals on both sides.
m 28  g  Mass
    The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
Cmin 1060  N  Basic dynamic load rating
C0 min 950  N  Basic static load rating
Cmax 1430  N  Basic dynamic load rating
C0 max 1550  N  Basic static load rating
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information