Schaeffler Product catalogue - medias
(0)

KR5201-2RS


Stud type track rollers

double row, lip seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
D 35  mm   
d1 12  mm   
B 49,2  mm   
B1 max 17  mm   
B2 32,5  mm   
C 15,9  mm   
C1 0,8  mm   
d2 17,1  mm   
G M12x1,5   
IG 17  mm   
R 500  mm  Crowning radius
rmin 0,6  mm   
W 6  mm  Nominal dimension for hexagonal socket
m 0,12  kg  Mass
MA 45  Nm  Nut tightening torque
Cr w 8700  N  Effective dynamic load rating as track roller (radial)
C0r w 5200  N  Effective static load rating as track roller (radial)
Cur w 260  N  Fatigue limit load
nD G 7500  1/min  Speed (with continuous operation and grease lubrication)
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information