Schaeffler Product catalogue - medias
(0)

KR62-PP


Stud type track rollers

with axial guidance, plastic axial plain washers on both sides

  
Send to shopping basket
Radial loadSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
D 62  mm   
d1 24  mm  Tolerance: h7
B 80  mm   
B1 max 30,6  mm   
B2 49,5  mm   
B3 11  mm   
C 29  mm   
C1 0,8  mm   
d2 44  mm   
d3 4  mm   
G M24x1,5   
IG 25  mm   
rmin 1  mm   
W 14  mm  Nominal dimension for hexagonal socket
m 770  g  Mass
MA 220  Nm  Nut tightening torque
Cr w 26000  N  Effective dynamic load rating as track roller (radial)
C0r w 48000  N  Effective static load rating as track roller (radial)
Cur w 6800  N  Fatigue limit load
nD G 1900  1/min  Speed (with continuous operation and grease lubrication)
  NIPA3X9,5  Drive fit lubrication nipple
Drive fit lubrication nipples are supplied loose.
Only these lubrication nipples should be used.
AP AP14  Suitable central lubrication adapter for connection to a central lubrication system
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information