Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KR19-PP


Stud type track rollers

with axial guidance, plastic axial plain washers on both sides

  
Send to shopping basket
Radial loadSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
D 19  mm   
d1 8  mm  Tolerance: h7
B 32  mm   
  1,5  mm  Projection of lubrication nipple
B1 max 12,2  mm   
B2 20  mm   
C 11  mm   
C1 0,6  mm   
d2 15  mm   
G M8x1,25   
IG 10  mm   
rmin 0,15  mm   
m 29  g  Mass
MA 8  Nm  Nut tightening torque
Cr w 3500  N  Effective dynamic load rating as track roller (radial)
C0r w 4050  N  Effective static load rating as track roller (radial)
Cur w 550  N  Fatigue limit load
nD G 11000  1/min  Speed (with continuous operation and grease lubrication)
  NIPA1  Drive fit lubrication nipple
Drive fit lubrication nipples are supplied loose.
Only these lubrication nipples should be used.
    Relubrication hole only on the flange-side end face with slot for countertensioning during fitting.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information