Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KNO16-B


Linear ball bearings

open design, with relubrication facility, adjustable angle

  
Send to shopping basket
Compressive loadTensile loadNot sealedGrease lubricationOil lubrication
Self-aligning up to +/- 30'
Fixing holes
 
Fw 16  mm   
D 26  mm   
L 36  mm   
  4  Number of rows of balls
1)   Main load direction
B2 9  mm  Dimension B2 on diameter Fw
b1 max 1,5  mm   
N4 3  mm  Hole position symmetrical to bearing width L
T4 0,7  mm   
α 68  °   
m 0,02  kg  Mass of bearing
    Basic load ratings in main load direction

The basic load ratings are only valid for hardened (670 HV +165 HV) and ground shaft raceways.
Cmax 1000  N  Basic dynamic load rating
C0 max 750  N  Basic static load rating
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information