Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

KN25-B


Linear ball bearings

closed design, with relubrication facility, adjustable angle

  
Send to shopping basket
Compressive loadTensile loadNot sealedGrease lubricationOil lubrication
Self-aligning up to +/- 30'
 
Fw 25  mm   
D 40  mm   
L 58  mm   
  6  Number of rows of balls
1)   Main load direction
BL2 1,85  mm   
b1 max 2,5  mm   
DN 38,5  mm   
L2 43,7  mm  Tolerance: H13
N4 3  mm  Hole position symmetrical to bearing width L
T4 1,4  mm   
m 0,13  kg  Mass of bearing
    The basic load ratings are valid only for hardened (650 HV + 165 HV) and ground shaft raceways.
Cmin 3100  N  Basic dynamic load rating
C0 min 2220  N  Basic static load rating
Cmax 3250  N  Basic dynamic load rating
C0 max 2850  N  Basic static load rating
  42x1,75  Suitable retaining ring to DIN 471.
Not included in delivery, must be ordered separately.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information