Schaeffler Product catalogue - medias
(0)

KML32


Locknuts

main dimensions to DIN 981

  
Send to shopping basket
Axial load in one direction
 
G M160x3  Thread
d2 190  mm   
B 25  mm   
  30  °  Chamfer angle
b 14  mm   
d1 180  mm   
h 5  mm   
m1 1,62  kg  Mass, nut
FaB 520000  N  Axial rupture load
  MBL32  Designation, retainer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information