Schaeffler Product catalogue - medias
(0)

KML26


Locknuts

main dimensions to DIN 981

  
Send to shopping basket
Axial load in one direction
 
G M130x2  Thread
d2 155  mm   
B 21  mm   
  30  °  Chamfer angle
b 12  mm   
d1 145  mm   
h 5  mm   
m1 0,9  kg  Mass, nut
FaB 370000  N  Axial rupture load
  MBL26  Designation, retainer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information