Schaeffler Product catalogue - medias
(0)

KM30


Locknuts

main dimensions to DIN 981

  
Send to shopping basket
Axial load in one direction
 
G M150x2  Thread
d2 195  mm   
B 24  mm   
  30  °  Chamfer angle
b 14  mm   
d1 171  mm   
h 6  mm   
m1 2,06  kg  Mass, nut
FaB 620000  N  Axial rupture load
  MB30  Designation, retainer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information