04:00:57 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
G | M125x2 | Thread |
d2 | 160 mm | Outerside diameter |
B | 21 mm | Width |
≈m | 1.268 kg | Weight |
Mounting dimensions
d1 | 148 mm | Chamfer diameter |
b | 12 mm | Width retaining slot |
h | 5 mm | Hight retaining slot |
Additional information
F | 430,000 N | Axial load capacity, static |
MB25 | Fuse | |
30 ° | Chamfer angle |
Downloads:


Recently viewed products

Wait to see recently viewed products